Unbuffered Single Inverter

Favorite

Overview

The MC74VHC1GU04 is an advanced high speed CMOS Unbuffered inverter fabricated with silicon gate CMOS technology. This device consists of a single unbuffered inverter. In combination with others, or in the MC74VHCU04 Hex Unbuffered Inverter, these devices are well suited for use as oscillators, pulse shapers, and in many other applications requiring a high-input impedance amplifier. For digital applications, the MC74VHC1G04 or the MC74VHC04 are recommended. The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output. The MC74VHC1GU04 input structure provides protection when voltages up to 7 V are applied, regardless of the supply voltage. This allows the MC74VHC1GU04 to be used to interface 5 V circuits to 3 V circuits

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V VCC Operation
  • High Speed: tPD = 2.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 105
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74VHC1GU04DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Inverter

1

2

5.5

null

8

Price N/A

More Details

M74VHC1GU04DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Inverter

1

2

5.5

null

8

Price N/A

More Details

MC74VHC1GU04DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

Inverter

1

2

5.5

7

8

$0.0364

More Details

MC74VHC1GU04DF1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Inverter

1

2

5.5

null

8

Price N/A

More Details

MC74VHC1GU04DFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

Inverter

1

2

5.5

7

8

$0.0323

More Details

MC74VHC1GU04DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

Inverter

1

2

5.5

7

8

$0.0323

More Details

MC74VHC1GU04DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

Inverter

1

2

5.5

7

8

$0.0323

More Details

MC74VHC1GU04MU1TCG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Inverter

1

2

5.5

7

8

$0.0788

More Details

MC74VHC1GU04MU2TCG

Loading...

Product Preview

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Inverter

1

2

5.5

7

8

Price N/A

More Details

MC74VHC1GU04MU3TCG

Loading...

Product Preview

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Inverter

1

2

5.5

7

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :