Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

MC74VHC1GT04: Single Inverter, TTL Level

Overview
Specifications
Packages
Datasheet: Inverting Buffer / CMOS Logic Level Shifter
Rev. 14 (73.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Description
The MC74VHC1GT04 is a single inverting buffer fabricated in silicon gate CMOS technology. It achieves high speed operation while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The device input is has low input threshold and the output has a full 5V CMOS level output swing. The input protection circuitry on this device is overvoltage tolerant, allowing the device to be used as a logic-level translator.

The MC74VHC1GT04 input structure provides protection when voltages up to 7V are applied, regardless of the supply voltage, allowing the the part to be used to interface 1.8/3.3V 3/5V circuits . The output structures also provide protection when VCC = 0V.These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.
Features
 
  • High Speed: tPD = 3.8ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • TTL-Compatible Inputs: VIL = 0.8V; VIH = 2.0V
  • CMOS-Compatible Outputs: VOH > 0.8VCC ; VOL < 0.1VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 105; Equivalent Gates = 26
  • Pb-Free Packages are Available
Technical Information
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
M74VHC1GT04DFT1G
Active Single Inverter, TTL Level SC−88A, SOT−353, SC−70 5 LEAD 5 419A-02 1 Tape and Reel 3000 $0.12
Inventory
M74VHC1GT04DFT2G
Active Single Inverter, TTL Level SC−88A, SOT−353, SC−70 5 LEAD 5 419A-02 1 Tape and Reel 3000 $0.12
Inventory
M74VHC1GT04DTT1G
Active Single Inverter, TTL Level TSOP-5 / SOT23-5 5 483 1 Tape and Reel 3000 $0.12
Inventory
MC74VHC1GT04DFT1
Active Single Inverter, TTL Level SC−88A, SOT−353, SC−70 5 LEAD 5 419A-02 1 Tape and Reel 3000 $0.12
MC74VHC1GT04DFT2
Active Single Inverter, TTL Level SC−88A, SOT−353, SC−70 5 LEAD 5 419A-02 1 Tape and Reel 3000 $0.12
MC74VHC1GT04DTT1
Active Single Inverter, TTL Level TSOP-5 / SOT23-5 5 483 1 Tape and Reel 3000 $0.12
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VCC Max (V) : 5.5
IO Max (mA) : 8
Package : SC−88A, SOT−353, SC−70 5 LEAD
IO Max (mA) : 8
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
VCC Max (V) : 5.5
Logic Type : Inverter
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
Package : SC−88A, SOT−353, SC−70 5 LEAD
Package : SC−88A, SOT−353, SC−70 5 LEAD
VCC Min (V) : 3
VCC Max (V) : 5.5
Logic Type : Inverter
Market Leadtime (weeks) : 4 to 8
Arrow  (2009-11-19) : In Stock
Avnet  (2009-11-19) : >1M
Digi-Key  (2009-11-19) : >10K
Future Electronics  (2009-11-19) : In Stock
P&S  (2009-11-19) : <100
VCC Max (V) : 5.5
IO Max (mA) : 8
Package : SC−88A, SOT−353, SC−70 5 LEAD
IO Max (mA) : 8
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
VCC Max (V) : 5.5
Logic Type : Inverter
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
Package : SC−88A, SOT−353, SC−70 5 LEAD
Package : SC−88A, SOT−353, SC−70 5 LEAD
VCC Min (V) : 3
VCC Max (V) : 5.5
Logic Type : Inverter
Market Leadtime (weeks) : 4 to 8
P&S  (2009-11-19) : >1K
VCC Max (V) : 5.5
IO Max (mA) : 8
Package : TSOP-5 / SOT23-5
IO Max (mA) : 8
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
VCC Max (V) : 5.5
Logic Type : Inverter
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
Package : TSOP-5 / SOT23-5
Package : TSOP-5 / SOT23-5
VCC Min (V) : 3
VCC Max (V) : 5.5
Logic Type : Inverter
Market Leadtime (weeks) : 4 to 8
Arrow  (2009-11-19) : In Stock
Avnet  (2009-11-19) : >10K
Future Electronics  (2009-11-19) : In Stock
P&S  (2009-11-19) : >1K
VCC Max (V) : 5.5
IO Max (mA) : 8
Package : SC−88A, SOT−353, SC−70 5 LEAD
IO Max (mA) : 8
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
VCC Max (V) : 5.5
Logic Type : Inverter
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
Package : SC−88A, SOT−353, SC−70 5 LEAD
Package : SC−88A, SOT−353, SC−70 5 LEAD
VCC Min (V) : 3
VCC Max (V) : 5.5
Logic Type : Inverter
Market Leadtime (weeks) : 4 to 8
VCC Max (V) : 5.5
IO Max (mA) : 8
Package : SC−88A, SOT−353, SC−70 5 LEAD
IO Max (mA) : 8
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
VCC Max (V) : 5.5
Logic Type : Inverter
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
Package : SC−88A, SOT−353, SC−70 5 LEAD
Package : SC−88A, SOT−353, SC−70 5 LEAD
VCC Min (V) : 3
VCC Max (V) : 5.5
Logic Type : Inverter
Market Leadtime (weeks) : 2 to 4
ON Semiconductor  (2009-11-18) : 96000
VCC Max (V) : 5.5
IO Max (mA) : 8
Package : TSOP-5 / SOT23-5
IO Max (mA) : 8
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
VCC Max (V) : 5.5
Logic Type : Inverter
Channels : 1
VCC Min (V) : 3
tpd Max (ns) : 7.7
Package : TSOP-5 / SOT23-5
Package : TSOP-5 / SOT23-5
VCC Min (V) : 3
VCC Max (V) : 5.5
Logic Type : Inverter
Market Leadtime (weeks) : 2 to 4
ON Semiconductor  (2009-11-18) : 66000
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
VCC min 3
V
VCC max 5.5
V
tpd max 7.7
ns TA = 25 degrees C, CL = 50 pF, VCC = 5 Volts
IO max 8
mA VCC = 4.5 Volts
Channels 1

For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
483    419A-02   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List