Single 2-Input Exclusive OR Gate

Active

Overview

The MC74VHC1G86 is an advanced high speed CMOS 2-input Exclusive OR gate fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The MC74VHC1G86 input structure provides protection when voltages up to 5.5V are applied, regardless of the supply voltage. This allows the MC74VHC1G86 to be used to interface 5V circuits to 3 V circuits.

  • This product is general usage and suitable for many different applications.

  • *Standard Device (No Specific End Product)

  • Designed for 2.0 V to 5.5 V VCC Operation
  • High Speed: tPD = 3.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = <100
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74VHC1G86

Buy/Parametrics Table

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC1G86DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

XOR

1

2

5.5

14.5

8

Price N/A

More Details

MC74VHC1G86DBVT1G-Q

Loading...

Product Preview

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

F

XOR

1

2

5.5

14.5

8

Price N/A

More Details

MC74VHC1G86DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

XOR

1

2

5.5

14.5

8

Price N/A

More Details

MC74VHC1G86DFT1G-Q

Loading...

Product Preview

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

XOR

1

2

5.5

14.5

8

Price N/A

More Details

MC74VHC1G86DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

XOR

1

2

5.5

14.5

8

Price N/A

More Details

MC74VHC1G86DFT2G-Q

Loading...

Product Preview

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

XOR

1

2

5.5

14.5

8

Price N/A

More Details

MC74VHC1G86MU1TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

XOR

1

2

5.5

14.5

8

Price N/A

More Details

MC74VHC1G86MU2TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

XOR

1

2

5.5

14.5

8

Price N/A

More Details

MC74VHC1G86MU3TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

XOR

1

2

5.5

14.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.