Single 2-Input OR Gate

Favorite

Overview

The MC74VHC1G32 is an advanced high speed CMOS 2 input OR gate fabricated with silicon gate CMOS technology.<-bR-><-bR->The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output.<-bR-> The MC74VHC1G32 input structure provides protection when voltages up to 5.5 V are applied, regardless of the supply voltage. This allows the MC74VHC1G32 to be used to interface 5 V circuits to 3 V circuits.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1.0 µA (Max) at TA = 25°C
  • High Speed: tPD = 3.7ns (Typ) at VCC = 5V
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = ≤ 100
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC1G32DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

OR

1

2

5.5

7.5

8

$0.0364

More Details

MC74VHC1G32DFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

OR

1

2

5.5

7.5

8

$0.0323

More Details

MC74VHC1G32DFT1G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

OR

1

2

5.5

7.5

8

$0.0323

More Details

MC74VHC1G32DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

OR

1

2

5.5

7.5

8

$0.0323

More Details

MC74VHC1G32DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

OR

1

2

5.5

7.5

8

$0.0323

More Details

MC74VHC1G32MU1TCG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

OR

1

2

5.5

7.5

8

$0.0752

More Details

MC74VHC1G32MU2TCG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

OR

1

2

5.5

7.5

8

$0.0719

More Details

MC74VHC1G32MU3TCG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

OR

1

2

5.5

7.5

8

$0.0671

More Details

MC74VHC1G32P5T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

OR

1

2

5.5

7.5

8

$0.038

More Details

Show More

1-25 of 25

Products per page

Jump to :