Hex Inverter

Favorite

Overview

The MC74LVX04 is an advanced high speed CMOS unbuffered hex inverter. The inputs tolerate voltages up to 7 V, allowing the interface of 5 V systems to 3 V systems.

  • High Speed: tPD = 4.1 ns (Typ) at VCC = 3.3 V
  • Low Power Dissipation: ICC = 2 µ(Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Low Noise: VOLP = 0.5 V (Max)
  • Pin and Function Compatible with Other Standard Logic Families
  • Pb-Free Packages are Available*
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LVXU04DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Inverter

6

2

3.6

9.7

4

Price N/A

More Details

MC74LVXU04DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Inverter

6

2

3.6

9.7

4

$0.2129

More Details

MC74LVXU04DTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

Inverter

6

2

3.6

9.7

4

Price N/A

More Details

MC74LVXU04DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Inverter

6

2

3.6

9.7

4

$0.2239

More Details

Show More

1-25 of 25

Products per page

Jump to :