Analog Multiplexer/Demultiplexer (Mux/Demux)

Favorite

Overview

The MC74LVXT4051 utilizes silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low leakage currents. This analog multiplexer/demultiplexer controls analog voltages that may vary across the complete power supply range (from VCC to VEE ).
The LVXT4051 is similar in pinout to the LVX8051, the HC4051A, and the metal-gate MC14051B. The Channel-Select inputs determine which one of the Analog Inputs/Outputs is to be connected, by means of an analog switch, to the Common Output/Input. When the Enable pin is HIGH, all analog switches are turned off.
The Channel-Select and Enable inputs are compatible with standard TTL levels. These inputs are over-voltage tolerant (OVT) for level translation from 6.0 V down to 3.0 V.
This device has been designed so the ON resistance (RON ) is more linear over input voltage than the RON of metal-gate CMOS analog switches and High-Speed CMOS analog switches.

  • Select Pins Compatible with TTL Levels
  • Fast Switching and Propagation Speeds
  • Low Crosstalk Between Switches
  • Analog Power Supply Range (VCC - VEE) = -3.0 V to +3.0 V
  • Digital (Control) Power Supply Range (VCC - GND) = 2.5 to 6.0 V
  • Improved Linearity and Lower ON Resistance than Metal-Gate, HSL, or VHC Counterparts
  • Low Noise
  • Designed to Operate on a Single Supply with VEE = GND, or UsingSplit Supplies up to +/- 3.0 V
  • Break-Before-Make Circuitry
  • Pb-Free Packages are Available*
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LVXT4051DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

2.5

6

23

null

Price N/A

More Details

MC74LVXT4051DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

1

2.5

6

23

null

$0.3552

More Details

MC74LVXT4051DTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

1

2.5

6

23

null

Price N/A

More Details

MC74LVXT4051DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Y

1

2.5

6

23

null

$0.3152

More Details

MC74LVXT4051DTRG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Y

1

2.5

6

23

null

$0.3317

More Details

Show More

1-25 of 25

Products per page

Jump to :