Octal D Flip-Flop with 3-State Outputs

Active

Overview

The MC74LVX574 is an advanced high speed CMOS octal flip-flopwith 3-state outputs. The inputs tolerate voltages up to 7V, allowing theinterface of 5V systems to 3V systems.

This 8-bit D-type flip-flop is controlled by a clock pulse input and anoutput enable input. When the output enable input is high, the eightoutputs are in a high impedance state.

  • High Speed: tPD = 8.5ns (Typ) at VCC = 3.3V
  • Low Power Dissipation: ICC = 4mA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Low Noise: VOLP = 0.8V (Max)
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300mA
  • ESD Performance: HBM > 2000V; Machine Model > 200V
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LVX574

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LVX574DTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

D-Type

8

2

3.6

16.7

4

Price N/A

More Details

MC74LVX574DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

2

3.6

16.7

4

$0.3931

More Details

MC74LVX574DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

D-Type

8

2

3.6

16.7

4

$0.4832

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.