Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux)

Overview

High-Performance Silicon-Gate CMOS

The MC74LVX4066 utilizes silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF-channel leakage current. This bilateral switch/multiplexer/demultiplexer controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

The LVX4066 is identical in pinout to the metal-gate CMOS MC14066and the high-speed CMOS HC4066A. Each device has four independent switches. The device has been designed so that the ON resistances(RON) are much more linear over input voltage than RON of metal-gate CMOS analog switches.

The ON/OFF control inputs are compatible with standard CMOSoutputs; with pull-up resistors, they are compatible with LSTTL outputs.

  • Fast Switching and Propagation Speeds
  • High ON/OFF Output Voltage Ratio
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Wide Power-Supply Voltage Range (VCC - GND) = 2.0 to 6.0 Volts
  • Analog Input Voltage Range (VCC - GND) = 2.0 to 6.0 Volts
  • Improved Linearity and Lower ON Resistance over Input Voltage than the MC14016 or MC14066
  • Low Noise
  • Chip Complexity: 44 FETs or 11 Equivalent Gates
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LVX4066

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

MC74LVX4066DR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

4

4

SPST

160

25

2

6

$0.206

More Details

MC74LVX4066DTR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

No

4

4

SPST

160

25

2

6

$0.2247

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.