Product Description
High-Performance Silicon-Gate CMOS
The MC74LVX4053 utilizes silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF leakage currents. This analog multiplexer/demultiplexer controls analog voltages that may vary across the complete power supply range (from V
CC to V
EE ).
The LVX4053 is similar in pinout to the LVX8053, HC4053A, and the metal-gate MC14053B. The Channel-Select inputs determine which one of the Analog Inputs/Outputs is to be connected, by means of an analog switch, to the Common Output/Input. When the Enable pin is HIGH, all analog switches are turned off.
The Channel-Select and Enable inputs are compatible with standard CMOS outputs; with pull-up resistors they are compatible with LSTTL outputs. This device has been designed so that the ON resistance (R
on ) is more linear over input voltage than R
on of metal-gate CMOS analog switches.
|
Features
|
| |
|
- Fast Switching and Propagation Speeds
|
- Low Crosstalk Between Switches
|
- Analog Power Supply Range (VCC - GND) = 2.0 to 6.0 V
|
- Digital (Control) Power Supply Range (VCC - GND) = 2.0 to 6.0 V
|
- Improved Linearity and Lower ON Resistance Than Metal-Gate Counterparts
|
|
|
- Designed to Operate on a Single Supply with VEE = GND, or Using Split Supplies up to +/- 3.3 V
|
- Pb-Free Packages are Available
|
Case Outlines
751B-05
966-01
948F-01
Packages
For complete product information, see the
datasheet