8-Bit Addressable Latch/1-of-8 Decoder CMOS Logic Level Shifter

Favorite

Overview

The MC74LVX259 is an 8-bit Addressable Latch fabricated with silicon gate CMOS technology.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The LVX259 is designed for general purpose storage applications in digital systems. The device has four modes of operation as shown in the mode selection table.. In the addressable latch mode, the data on Data In is written into the addressed latch. The addressed latch follows the data input with all non-addressed latches remaining in their previous states. In the memory mode, all latches remain in their previous state and are unaffected by the Data or Address inputs. In the one-of-eight decoding or demultiplexing mode, the addressed output follows the state of Data In with all other outputs in the LOW state. In the Reset mode, all outputs are LOW and unaffected by the address and data inputs. When operating the LVX259 as an addressable latch, changing more than one bit of the address ould impose a transient wrong address. Therefore, this should only be done while in thememory mode.

The MC74LVX259 input structure provides protection when voltages up to 7 V are applied, regardless of the supply voltage. This allows the MC74LVX259 to be used to interface 5 V circuits to 3 V circuits.

  • High Speed: tPD = 7.0 ns (Typ) at VCC = 3.3 V
  • Low Power Dissipation: ICC = 2 µA (Max) at TA = 25°C
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • CMOS-Compatible Outputs: VOH > 0.8 VCC ; VOL < 0.1 VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; Machine Model > 200 V
  • Pb-Free Packages are Available*
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LVX259DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Latch

1

2

3.6

12

4

Price N/A

More Details

MC74LVX259DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Latch

1

2

3.6

12

4

$0.2909

More Details

MC74LVX259DTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

Latch

1

2

3.6

12

4

Price N/A

More Details

MC74LVX259DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Latch

1

2

3.6

12

4

$0.2581

More Details

Show More

1-25 of 25

Products per page

Jump to :