MC74LCX245: Low Voltage CMOS Octal Transceiver

Overview
Specifications
Datasheet: Low Voltage CMOS Octal Transceiver
Rev. 11 (140.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The MC74LCX245 is a high performance, non-inverting octal transceiver operating from a 2.0 to 5.5V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX245 inputs to be safely driven from 5V devices. The MC74LCX245 is suitable for memory address driving and all TTL level bus oriented transceiver applications.

Current drive capability is 24mA at both A and B ports. The Transmit/Receive (T/Rbar) input determines the direction of data flow through the bi-directional transceiver. Transmit (active-HIGH) enables data from A ports to B ports; Receive (active-LOW) enables data from B to A ports. The Output Enable input, when HIGH, disables both A and B ports by placing them in a HIGH Z condition.
Features
 
  • Designed for 2.0 to 5.5V VCC Operation
  • 5V Tolerant Interface Capability With 5V TTL Logic
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (10µA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V PIN
  • Pb-Free Packages
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC74LCX245DTG Active
Pb-free
Halide free
Low Voltage CMOS Octal Transceiver TSSOP-20 948E-02 1 Tube 75 $0.2667
MC74LCX245DTR2G Active
Pb-free
Halide free
Low Voltage CMOS Octal Transceiver TSSOP-20 948E-02 1 Tape and Reel 2500 $0.2667
MC74LCX245DWG Active
Pb-free
Halide free
Low Voltage CMOS Octal Transceiver SOIC-20W 751D-05 3 Tube 38 $0.2933
MC74LCX245DWR2G Active
Pb-free
Halide free
Low Voltage CMOS Octal Transceiver SOIC-20W 751D-05 3 Tape and Reel 1000 $0.2933
MC74LCX245MNTWG Active
Pb-free
Halide free
Low Voltage CMOS Octal Transceiver QFN-20 485AA 1 Tape and Reel 3000 $0.2933
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
IO Max (mA) : 24
Package Type : TSSOP-20
VCC Min (V) : 2
: Pb-free
: Halide free
Output : CMOS
Channels : 1
VCC Max (V) : 3.6
tpd Max (ns) : 7
Market Leadtime (weeks) :
Arrow   (2013-05-24 16:53) : 315
Avnet   (2013-05-24 00:00) : >10K
Digi-Key   (2013-05-24 00:00) : >1K
Future Electronics   (2013-05-24 00:00) : >1K
Mouser   (2013-05-24 00:00) : >1K
WPI   (2013-05-24 00:00) : <1K
IO Max (mA) : 24
Package Type : TSSOP-20
VCC Min (V) : 2
: Pb-free
: Halide free
Output : CMOS
Channels : 1
VCC Max (V) : 3.6
tpd Max (ns) : 7
Market Leadtime (weeks) :
Arrow   (2013-05-24 16:53) : 6115
Avnet   (2013-05-24 00:00) : >10K
Digi-Key   (2013-05-24 00:00) : >10K
Mouser   (2013-05-24 00:00) : >1K
Newark   (2013-05-24 00:00) : <1K
P&S   (2013-05-24 00:00) : <100
IO Max (mA) : 24
Package Type : SOIC-20W
VCC Min (V) : 2
: Pb-free
: Halide free
Output : CMOS
Channels : 1
VCC Max (V) : 3.6
tpd Max (ns) : 7
Market Leadtime (weeks) :
Arrow   (2013-05-24 16:53) : 570
Digi-Key   (2013-05-24 00:00) : >1K
Future Electronics   (2013-05-24 00:00) : <100
Mouser   (2013-05-24 00:00) : >1K
Newark   (2013-05-24 00:00) : <100
IO Max (mA) : 24
Package Type : SOIC-20W
VCC Min (V) : 2
: Pb-free
: Halide free
Output : CMOS
Channels : 1
VCC Max (V) : 3.6
tpd Max (ns) : 7
Market Leadtime (weeks) :
Arrow   (2013-05-24 16:23) : 2000
Avnet   (2013-05-24 00:00) : >1K
Mouser   (2013-05-24 00:00) : >1K
P&S   (2013-05-24 00:00) : >1K
IO Max (mA) : 24
Package Type : QFN-20
VCC Min (V) : 2
: Pb-free
: Halide free
Output : CMOS
Channels : 1
VCC Max (V) : 3.6
tpd Max (ns) : 7
Market Leadtime (weeks) :
ON Semiconductor   (2013-05-22 00:00) : 507,000
Datasheet: Low Voltage CMOS Octal Transceiver
Rev. 11 (140.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Channels Output VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Low Voltage CMOS Octal Transceiver   1   CMOS   2   3.6   7   24   TSSOP-20 
 Pb-free 
 Halide free 
 Active     Low Voltage CMOS Octal Transceiver   1   CMOS   2   3.6   7   24   TSSOP-20 
 Pb-free 
 Halide free 
 Active     Low Voltage CMOS Octal Transceiver   1   CMOS   2   3.6   7   24   SOIC-20W 
 Pb-free 
 Halide free 
 Active     Low Voltage CMOS Octal Transceiver   1   CMOS   2   3.6   7   24   SOIC-20W 
 Pb-free 
 Halide free 
 Active     Low Voltage CMOS Octal Transceiver   1   CMOS   2   3.6   7   24   QFN-20 
Previously Viewed Products
Clear List