MC74LCX16245: Low Voltage CMOS 16-Bit Transceiver

Overview
Specifications
Datasheet: Low-Voltage 16-Bit Transceiver
Rev. 9 (123.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The MC74LCX16245 is a high performance, non-inverting 16-bit transceiver operating from a 2.3 to 3.6V supply. The device is byte controlled. Each byte has separate Output Enable inputs which can be tied together for full 16-bit operation. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VIspecification of 5.5V allows MC74LCX16245 inputs to be safely driven from 5V devices. The MC74LCX16245 is suitable for memory address driving and all TTL level bus oriented transceiver applications.

4.5ns maximum propagation delays support high performance applications. Current drive capability is 24mA at both A and B ports. The Transmit/Receive (T/Rbarn) inputs determine the direction of data flowthrough the bi-directional transceiver. Transmit (active-HIGH) enables data from A ports to B ports; Receive (active-LOW) enables data from Bto A ports. The Output Enable inputs (OEn)bar, when HIGH, disable both A and B ports by placing them in a HIGH Z condition.
Features
 
  • Designed for 2.3 to 3.6V VCC Operation
  • 4.5ns Maximum tpd
  • 5V Tolerant - Interface Capability With 5V TTL Logic
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (20mA)
    Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V;Machine Model >200V
  • These are Pb-Free Devices
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
M74LCX16245DTR2G Active
Pb-free
Halide free
Low Voltage CMOS 16-Bit Transceiver TSSOP-48 1201-01 1 Tape and Reel 2500 $0.8
MC74LCX16245DTG Active
Pb-free
Halide free
Low Voltage CMOS 16-Bit Transceiver TSSOP-48 1201-01 1 Tube 39 $0.8
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Channels : 8
: Pb-free
: Halide free
Output : 3-State
tpd Max (ns) : 5.2
VCC Max (V) : 3.6
IO Max (mA) : 24
Package Type : TSSOP-48
VCC Min (V) : 2
Market Leadtime (weeks) :
Arrow   (2013-05-21 17:35) : 9825
Avnet   (2013-05-21 00:00) : >50K
Digi-Key   (2013-05-21 00:00) : >1K
Future Electronics   (2013-05-21 00:00) : >1K
Mouser   (2013-05-21 00:00) : >1K
Newark   (2013-05-21 00:00) : <1K
ON Semiconductor   (2013-05-18 00:00) : 65,000
Channels : 8
: Pb-free
: Halide free
Output : 3-State
tpd Max (ns) : 5.2
VCC Max (V) : 3.6
IO Max (mA) : 24
Package Type : TSSOP-48
VCC Min (V) : 2
Market Leadtime (weeks) :
Arrow   (2013-05-21 17:35) : 4720
Avnet   (2013-05-21 00:00) : >10K
Digi-Key   (2013-05-21 00:00) : >1K
Future Electronics   (2013-05-21 00:00) : >1K
Mouser   (2013-05-21 00:00) : <1K
Newark   (2013-05-21 00:00) : <1K
P&S   (2013-05-21 00:00) : >1K
Datasheet: Low-Voltage 16-Bit Transceiver
Rev. 9 (123.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Channels Output VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Low Voltage CMOS 16-Bit Transceiver   8   3-State   2   3.6   5.2   24   TSSOP-48 
 Pb-free 
 Halide free 
 Active     Low Voltage CMOS 16-Bit Transceiver   8   3-State   2   3.6   5.2   24   TSSOP-48 
Previously Viewed Products
Clear List