Low Voltage Quad 2-Input Multiplexer

Favorite

Overview

The MC74LCX158 is a high performance, quad 2-input inverting multiplexer operating from a 2.3 to 3.6V supply. High impedance TTLcompatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX158 inputs to besafely driven from 5V devices.

Four bits of data from two sources can be selected using the Selectand Enable inputs. The four outputs present the selected data in the inverted form. The MC74LCX158 can also be used as a function generator. Current drive capability is 24mA at the outputs.

  • Designed for 2.3 to 3.6V VCC Operation
  • 5V Tolerant Inputs - Interface Capability With 5V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current (10mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • Pb-Free Packages are Available*
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX158DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

4

2

3.6

6.5

null

$0.3329

More Details

MC74LCX158DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

2

3.6

6.5

null

$0.2651

More Details

MC74LCX158DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

4

2

3.6

6.5

null

$0.3377

More Details

MC74LCX158DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

4

2

3.6

6.5

null

$0.28

More Details

Show More

1-25 of 25

Products per page

Jump to :