Low Voltage CMOS Quad 2-Input Multiplexer

Favorite

Overview

The MC74LCX157 is a high performance, quad 2-Input multiplexer operating from a 2.7 to 3.6V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTLcompatible outputs offer improved switching noise performance. A VIspecification of 5.5V allows MC74LCX157 inputs to be safely driven from 5V devices.

Four bits of data from two sources can be selected using the Selectand Enable inputs. The four outputs present the selected data in the true(non-inverted) form. The MC74LCX157 can also be used as a function generator. Current drive capability is 24mA at the outputs.

  • Designed for 2.3 to 3.6V V CC Operation
  • 5V Tolerant Inputs - Interface Capability With 5V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current (10mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • Pb-Free Packages are Available*
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX157DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

2

2

3.6

5.8

null

$0.2736

More Details

MC74LCX157DTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

2

2

3.6

5.8

null

Price N/A

More Details

MC74LCX157DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

2

2

3.6

5.8

null

$0.2327

More Details

Show More

1-25 of 25

Products per page

Jump to :