Low Voltage CMOS Hex Inverter with Open Drain Outputs and 5V-Tolerant I/Os

Active

Overview

The MC74LCX06 is a high performance hex inverter operating from a 2.3 to 3.6 V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers. This device has open drain outputs which provide the ability to set output levels, or do active-HIGH AND or active-LOW OR functions.

  • Designed for 2.3 to 3.6 V VCC Operation
  • 5 V Tolerant Inputs/Outputs
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24 mA Output Sink Capability
  • Near Zero Static Supply Current (10mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • Wired-OR, Wired-AND
  • Output Level Can Be Set Externally Without Affecting Speed of Device
  • Functionally Compatible with LCX05
  • ESD Performance: Human Body Model >1500 V; Machine Model >200 V
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LCX06

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX06DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

6

Open Drain

2

3.6

3.7

24

$0.1931

More Details

MC74LCX06DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

6

Open Drain

2

3.6

3.7

24

$0.1221

More Details

MC74LCX06DTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

No

6

Open Drain

2

3.6

3.7

24

Price N/A

More Details

MC74LCX06DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

No

6

Open Drain

2

3.6

3.7

24

$0.1369

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.