Shift Register 3-State, TTL

Favorite

Overview

The MC74HCT595A consists of an 8 bit shift register and an 8 bit D-type latch with three state parallel outputs. The shift register accepts serial data and provides a serial output. The shift register also provides parallel data to the 8 bit latch. The shift register and latch have independent clock inputs. This device also has an asynchronous reset for the shift register. The HCT595A directly interfaces with the SPI serial data port on CMOS MPUs and MCUs. The device inputs are compatible with standard CMOS or LSTTL outputs.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 uA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC
    Standard No. 7A
  • Chip Complexity: 328 FETs or 82 Equivalent Gates
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT595ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Shift Register

1

4.5

5.5

28

6

$0.2505

More Details

MC74HCT595ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Shift Register

1

4.5

5.5

28

6

$0.1927

More Details

MC74HCT595ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

Shift Register

1

4.5

5.5

28

6

$0.2643

More Details

MC74HCT595ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Shift Register

1

4.5

5.5

28

6

$0.1709

More Details

Show More

1-25 of 25

Products per page

Jump to :