8-Bit Shift and Store Register with LSTTL Compatible Inputs

Favorite

Overview

The MC74HCT4094A is a high speed CMOS 8bit serial shift and storage register. This device consists of an 8bit shift register and latch with 3state output buffers. Data is shifted on positive clock (CP) transitions. The data in the shift register is transferred to the storage register when the Strobe (STR) input is high. The output buffers are enabled when the Output Enable (OE) input is set high. Two serial outputs (QS1, QS2) are available for cascading multiple devices. The MC74HCT4094A can be used to interface TTL or CMOS outputs to high speed CMOS inputs.

  • Wide Operating Voltage Range: 4.5 to 5.5 V
  • Low Power Dissipation: ICC = < 10uA
  • In Compliance with the Requirements Defined by JEDEC
    Standard No. 7A
  • These are PbFree Devices
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
tpd Max (ns)

IO Max (mA)

Reference Price

M74HCT4094ADTR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Shift Register

1

4.5

5.5

30

6

$0.1693

More Details

MC74HCT4094ADG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Shift Register

1

4.5

5.5

30

6

Price N/A

More Details

MC74HCT4094ADR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Shift Register

1

4.5

5.5

50

6

$0.2392

More Details

MC74HCT4094ADTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

Shift Register

1

4.5

5.5

50

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :