Analog Multiplexers / Demultiplexers with LSTTL Compatible Inputs

Favorite

Overview

The MC74HCT4051A, MC74HCT4052A and MC74HCT4053A utilize silicon−gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF leakage currents. These analog multiplexers/demultiplexers control analog voltages that mayvary across the complete power supply range (from VCC to VEE). The HCT4051A, HCT4052A and HCT4053A are identical in pinout to the metal−gate MC14051AB, MC14052AB and MC14053AB. The Channel−Select inputs determine which one of the Analog Inputs/Outputs is to be connected, by means of an analog switch, to the Common Output/Input. When the Enable pin is HIGH, all analog switches are turned off.The Channel−Select and Enable inputs are compatible with standard CMOS and LSTTL outputs. These devices have been designed so that the ON resistance (Ron) is more linear over input voltage than Ron of metal−gate CMOS analog switches. For a multiplexer/demultiplexer with injection current protection, see HC4851A and HCT4851A.

  • Fast Switching and Propagation Speeds
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Analog Power Supply Range (VCC − VEE) = 2.0 to 12.0 V
  • Digital (Control) Power Supply Range (VCC − GND) = 2.0 to 6.0 V
  • Improved Linearity and Lower ON Resistance Than Metal−GateImproved Linearity and Lower ON Resistance Than Metal−Gate Counterparts
  • Low Noise
  • In Compliance with the Requirements of JEDEC Standard No. 7 A
  • These Devices are Pb−Free and are RoHS Compliant
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
tpd Max (ns)

IO Max (mA)

Reference Price

M74HCT4052ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

2

2

12

null

25

$0.2344

More Details

MC74HCT4052ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

2

12

45

25

$0.2271

More Details

Show More

1-25 of 25

Products per page

Jump to :