MC74HCT373A: Octal Latch

Overview
Specifications
Packages
Datasheet: Octal 3-State NonInverting Transparent Latch with LSTTL-Compatible Inputs
Rev. 12 (147.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
High-Performance Silicon-Gate CMOS

The MC74HCT373A may be used as a level converter for interfacing TTL or NMOS outputs to High-Speed CMOS inputs.

HCT373A is identical in pinout to the LS373.

The eight latches of the HCT373A are transparent D-type latches. While the Latch Enable is high the Q outputs follow the Data Inputs. When Latch Enable is taken low, data meeting the setup and hold times becomes latched.

The Output Enable does not affect the state of the latch, but when Output Enable is high, all outputs are forced to the high-impedance state. Thus, data may be latched even when the outputs are not enabled.

The HCT373A is identical in function to the HCT573A, which has the input pins on the opposite side of the package from the output pins. This device is similar in function to the HCT533A, which has inverting outputs.
Features
 
  • Output Drive Capability: 15 LSTTL Loads
  • TTL/NMOS-Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 196 FETs or 49 Equivalent Gates
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (4)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC74HCT373ADTR2G Active
Pb-free
Halide free
Octal Latch TSSOP-20 948E-02 1 Tape and Reel 2500 $0.28
MC74HCT373ADWG Active
Pb-free
Halide free
Octal Latch SOIC-20W 751D-05 3 Tube 38 $0.28
MC74HCT373ADWR2G Active
Pb-free
Halide free
Octal Latch SOIC-20W 751D-05 3 Tape and Reel 1000 $0.28
MC74HCT373AFELG Last Shipments 
Pb-free
Octal Latch SOEIAJ-20 967-01 3 Tape and Reel 2000  
MC74HCT373ANG Lifetime
Pb-free
Halide free
Octal Latch PDIP-20 738-03 Tube 18 $0.4767
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Type : Latch
: Pb-free
: Halide free
Channels : 8
VCC Max (V) : 5.5
tpd Max (ns) : 28
VCC Min (V) : 4.5
IO Max (mA) : 6
Package Type : TSSOP-20
Market Leadtime (weeks) :
Mouser   (2013-05-22 00:00) : >1K
ON Semiconductor   (2013-05-22 00:00) : 17,500
Type : Latch
: Pb-free
: Halide free
Channels : 8
VCC Max (V) : 5.5
tpd Max (ns) : 28
VCC Min (V) : 4.5
IO Max (mA) : 6
Package Type : SOIC-20W
Market Leadtime (weeks) :
Arrow   (2013-05-23 04:23) : 248
Avnet   (2013-05-22 00:00) : <1K
Digi-Key   (2013-05-22 00:00) : >1K
Future Electronics   (2013-05-22 00:00) : >1K
Mouser   (2013-05-22 00:00) : >1K
Type : Latch
: Pb-free
: Halide free
Channels : 8
VCC Max (V) : 5.5
tpd Max (ns) : 28
VCC Min (V) : 4.5
IO Max (mA) : 6
Package Type : SOIC-20W
Market Leadtime (weeks) :
Arrow   (2013-05-23 04:23) : 1000
Future Electronics   (2013-05-22 00:00) : >1K
Mouser   (2013-05-22 00:00) : <1K
ON Semiconductor   (2013-05-22 00:00) : 5,000
WPI   (2013-05-22 00:00) : >1K
: Pb-free
Market Leadtime (weeks) :
: Pb-free
: Halide free
Market Leadtime (weeks) :
Arrow   (2013-05-23 04:23) : 252
Avnet   (2013-05-22 00:00) : <100
Digi-Key   (2013-05-22 00:00) : <1K
Mouser   (2013-05-22 00:00) : <1K
Newark   (2013-05-22 00:00) : <1K
ON Semiconductor   (2013-05-22 00:00) : 35,910
Datasheet: Octal 3-State NonInverting Transparent Latch with LSTTL-Compatible Inputs
Rev. 12 (147.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Type Channels VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Octal Latch   Latch   8   4.5   5.5   28   6   TSSOP-20 
 Pb-free 
 Halide free 
 Active     Octal Latch   Latch   8   4.5   5.5   28   6   SOIC-20W 
 Pb-free 
 Halide free 
 Active     Octal Latch   Latch   8   4.5   5.5   28   6   SOIC-20W 
Previously Viewed Products
Clear List