Hex buffer/line driver, 3-state, TTL

Favorite

Overview

The MC74HCT365A is identical in pinout to the LS365. The device inputs are compatible with LSTTL outputs.This device is a highspeed hex buffer with 3state outputs and two common activelow Output Enables. When either of the enables is high, the buffer outputs are placed into highimpedance states. The HCT365A has noninverting outputs.

  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 A
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard
    No. 7A
  • Chip Complexity: 90 FETs or 22.5 Equivalent Gates
  • These are PbFree Devices
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT365ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

6

3-State

4.5

5.5

12

6

Price N/A

More Details

MC74HCT365ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

6

3-State

4.5

5.5

12

6

$0.2153

More Details

MC74HCT365ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

6

3-State

4.5

5.5

12

6

Price N/A

More Details

MC74HCT365ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

6

3-State

4.5

5.5

12

6

$0.1556

More Details

Show More

1-25 of 25

Products per page

Jump to :