Octal 3-State Noninverting Buffer/Line Driver/Line Receiver with LSTTL-Compatible Inputs

Favorite

Overview

The MC74HCT241A is identical in pinout to the LS241. This device may be used as a level converter for interfacing TTL or NMOS outputs to High Speed CMOS inputs. The HCT241A is an octal noninverting buffer/line driver/line receiver designed to be used with 3 state memory address drivers, clock drivers, and other bus oriented systems. The device has noninverted outputs and two output enables. Enable A is active low and Enable B is active high. The HCT241A is similar in function to the HCT244. See also HCT240.

  • Desktop
  • Output Drive Capability: 15 LSTTL Loads
  • TTL/NMOS Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 µA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 118 FETs or 29.5 Equivalent Gates
  • PbFree Packages are Available
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT241ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

N

8

3-State

4.5

5.5

23

6

$0.3313

More Details

MC74HCT241ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

3-State

4.5

5.5

23

6

$0.2659

More Details

MC74HCT241ADWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

8

3-State

4.5

5.5

23

6

Price N/A

More Details

MC74HCT241ADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

8

3-State

4.5

5.5

23

6

$0.3483

More Details

Show More

1-25 of 25

Products per page

Jump to :