Dual 4-Input NAND Gate, TTL

Overview

The MC74HCT20A is identical in pinout to the LS20. The device inputs are compatible with standard CMOS LSTTL outputs.

  • Desktop, White Goods, etc
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 V to 5.5 V
  • Low Input Current: 1uA
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HCT20A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT20ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

NAND

2

4.5

5.5

null

null

Price N/A

More Details

MC74HCT20ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

NAND

2

4.5

5.5

null

null

Price N/A

More Details

MC74HCT20ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

No

NAND

2

4.5

5.5

null

null

Price N/A

More Details

MC74HCT20ADTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

No

NAND

2

4.5

5.5

null

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.