1-of-8 Decoder/Demultiplexer with LSTTL Compatible Inputs

Favorite

Overview

The MC74HCT138A is identical in pinout to the LS138. The HCT138A may be used as a level converter for interfacing TTL or NMOS outputs to High Speed CMOS inputs. The HCT138A decodes a three bit Address to one of eight active lot outputs. This device features three Chip Select inputs, two active low and one active high to facilitate the demultiplexing, cascading, and chip selecting functions. The demultiplexing function is accomplished by using the Address inputs to select the desired device output; one of the Chip Selects is used as a data input while the other Chip Selects are held in their active states.

  • Chip Complexity: 122 FETs or 30.5 Equivalent Gates
  • Output Drive Capability: 10 LSTTL Loads
  • TTL/NMOS Compatible Input Levels
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 µA
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Pb-Free Packages are Available*
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT138ADG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

4.5

5.5

27

null

Price N/A

More Details

MC74HCT138ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

4.5

5.5

27

null

$0.1789

More Details

MC74HCT138ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

4.5

5.5

27

null

$0.1556

More Details

Show More

1-25 of 25

Products per page

Jump to :