Quad 2-Input NAND Gate with Schmitt Trigger Inputs with LSTTL Compatible Inputs

Active

Overview

The MC74HCT132A is identical in pinout to the LS132. The device inputs are compatible with standard CMOS outputs; with pull up resistors, they are compatible with LSTTL outputs. The MC74HCT132A can be used to enhance noise immunity or to square up slowly changing waveforms.

  • Industrial
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements as Defined by JEDEC Standard No. 7A
  • Chip Complexity: 72 FETs or 18 Equivalent Gates
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HCT132A

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT132ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

NAND

4

2

6

null

null

Price N/A

More Details

MC74HCT132ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

NAND

4

2

6

null

null

$0.128

More Details

MC74HCT132ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

No

NAND

4

2

6

null

null

Price N/A

More Details

MC74HCT132ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

No

NAND

4

2

6

null

null

$0.1305

More Details

NLV74HCT132ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

NAND

4

2

6

null

null

Price N/A

More Details

NLVHCT132ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

No

NAND

4

2

6

null

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.