Quad 2-Input Exclusive OR Gate

Favorite

Overview

High-Performance Silicon-Gate CMOS

The MC74HC86A is identical in pinout to the LS86; this device is similar in function to the MM74C86 and L86, but has a different pinout. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 56 FETs or 14 Equivalent Gates
  • Pb-Free Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC86ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

XOR

4

2

6

20

4

$0.1628

More Details

MC74HC86ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

XOR

4

2

6

20

4

$0.1628

More Details

MC74HC86ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

XOR

4

2

6

20

4

$0.2344

More Details

MC74HC86ADTR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

F

XOR

4

2

6

20

4

$0.1789

More Details

Show More

1-25 of 25

Products per page

Jump to :