Dual JK Flip Flop with Reset

Favorite

Overview

High Performance Silicon Gate CMOS. The MC74HC73A is identical in pinout to the LS73. The device inputs are compatible with standard CMOS outputs, with pullup resistors, they are compatible with LSTTL outputs. Each flip flop is negative edge clocked and has an active low asynchronous reset. The MC74HC73A is identical in function to the HC107, but has a different pinout.

  • Desktop
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the JEDEC Standard No. 7.0 A Requirements
  • Chip Complexity: 92 FETs or 23 Equivalent Gates
  • These are PbFree Devices
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC73ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

JK-Type

2

2

6

21

5.2

$0.2189

More Details

MC74HC73ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

JK-Type

2

2

6

21

5.2

$0.1713

More Details

MC74HC73ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

JK-Type

2

2

6

21

5.2

$0.1899

More Details

Show More

1-25 of 25

Products per page

Jump to :