8-Bit Serial or Parallel-Input/Serial-Output Shift Register with Input Latch

Favorite

Overview

High Performance Silicon Gate CMOS. The MC74HC597A is identical in pinout to the LS597. The device inputs are compatible with standard CMOS outputs, with pullup resistors,they are compatible with LSTTL outputs. This device consists of an 8 bit input latch which feeds parallel data to an 8 bit shift register. Data can also be loaded serially. The HC597A is similar in function to the HC589A, which is a 3 state device.

  • White Goods, Desktop, etc;
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 516 FETs or 129 Equivalent Gates
  • These are PbFree Devices
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC597ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Shift Register

1

2

6

30

5.2

$0.2448

More Details

MC74HC597ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Shift Register

1

2

6

30

5.2

$0.1923

More Details

MC74HC597ADTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

Shift Register

1

2

6

30

5.2

Price N/A

More Details

MC74HC597ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Shift Register

1

2

6

30

5.2

$0.1685

More Details

Show More

1-25 of 25

Products per page

Jump to :