8-Bit Shift Register

Favorite

Overview

High-Performance Silicon-Gate CMOS

The MC74HC589A is similar in function to the HC597, which is not a 3-state device. The device inputs are compatible with standard CMOS outputs, with pullup resistors, they are compatible with LSTTL outputs.

This device consists of an 8-bit storage latch which feeds parallel data to an 8-bit shift register. Data can also be loaded serially (see Function Table). The shift register output, QH, is a three-state output, allowing this device to be used in bus-oriented systems.

The HC589A directly interfaces with the Motorola SPI serial data port on CMOS MPUs and MCUs.

  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 526 FETs or 131.5 Equivalent Gates
  • Pb-Free Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC589ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Shift Register

1

2

6

40

6

$0.2529

More Details

MC74HC589ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Shift Register

1

2

6

40

6

$0.1911

More Details

MC74HC589ADR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

F

Shift Register

1

2

6

40

6

$0.1907

More Details

MC74HC589ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Shift Register

1

2

6

40

6

$0.1685

More Details

MC74HC589ADTR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

F

Shift Register

1

2

6

40

6

$0.196

More Details

Show More

1-25 of 25

Products per page

Jump to :