Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux) with Separate Analog and Digital Power Supplies

Favorite

Overview

The MC74HC4316A utilizes silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF-channel leakage current. This bilateral switch/multiplexer/ demultiplexer controls analog and digital voltages that may vary across the full analog power-supply range (from VCC to VEE ).

The HC4316A is similar in function to the metal-gate CMOS MC14016 and MC14066, and to the High-Speed CMOS HC4066A. Each device has four independent switches. The device control and Enable inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs. The device has been designed so that the ON resistances (RON) are much more linear over input voltage than RON of metal-gate CMOS analog switches. Logic-level translators are provided so that the On/Off Control and Enable logic-level voltages need only be VCC and GND, while the switch is passing signals ranging between VCC and V EE . When the Enable pin (active-low) is high, all four analog switches are turned off.

  • Logic-Level Translator for On/Off Control and Enable Inputs
  • Fast Switching and Propagation Speeds
  • High ON/OFF Output Voltage Ratio
  • Diode Protection on All Inputs/Outputs
  • Analog Power-Supply Voltage Range (VCC - VEE) = 2.0 to 12.0 Volts
  • Digital (Control) Power-Supply Voltage Range (VCC - GND) = 2.0 to 6.0 Volts, Independent of VEE
  • Improved Linearity of ON Resistance
  • Chip Complexity: 66 FETs or 16.5 Equivalent Gates
  • Pb-Free Packages are Available*
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

MC74HC4316ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

4

SPST

160

160

2

6

$0.2428

More Details

NLV74HC4316ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

4

SPST

160

160

2

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :