Product Description
High-Performance Silicon-Gate CMOS
The MC74HC4051A, MC74HC4052A and MC74HC4053A utilize silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF leakage currents. These analog multiplexers/demultiplexers control analog voltages that may vary across the complete power supply range (from V
CC to V
EE ).
The HC4051A, HC4052A and HC4053A are identical in pinout to the metal-gate MC14051AB, MC14052AB and MC14053AB. The Channel-Select inputs determine which one of the Analog Inputs/Outputs is to be connected, by means of an analog switch, to the Common Output/Input. When the Enable pin is HIGH, all analog switches are turned off.
The Channel-Select and Enable inputs are compatible with standard CMOS outputs; with pullup resistors they are compatible with LSTTL outputs.
These devices have been designed so that the ON resistance (R
on ) is more linear over input voltage than R
on of metal-gate CMOS analog switches.
For a multiplexer/demultiplexer with injection current protection, see HC4851A and HC4852A.
|
Features
|
| |
|
- Fast Switching and Propagation Speeds
|
- Low Crosstalk Between Switches
|
- Diode Protection on All Inputs/Outputs
|
- Analog Power Supply Range (VCC - VEE ) = 2.0 to 12.0 V
|
- Digital (Control) Power Supply Range (VCC - GND) = 2.0 to 6.0 V
|
- Improved Linearity and Lower ON Resistance Than Metal-Gate Counterparts
|
|
|
- In Compliance With the Requirements of JEDEC Standard No. 7A
|
- Chip Complexity: HC4051A - 184 FETs or 46 Equivalent Gates
HC4052A - 168 FETs or 42 Equivalent Gates HC4053A - 156 FETs or 39 Equivalent Gates
|
- Pb-Free Packages are Available
|
For complete product information, see the
datasheet