Hex buffer/line driver, 3-state, inverting

Favorite

Overview

The MC74HC368A is identical in pinout to the LS368. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs. This device is arranged into 2 bit and 4 bit sections, each having its own active low Output Enable. When either of the enables is high, the affected buffer outputs are placed into high impedance states. The HC368A has inverting outputs.

  • White Goods, Desktop, Industrial, etc
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC368ADG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

6

3-State

2

6

19

7.8

Price N/A

More Details

MC74HC368ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

6

3-State

2

6

19

7.8

Price N/A

More Details

MC74HC368ADTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

6

3-State

2

6

19

7.8

Price N/A

More Details

MC74HC368ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

6

3-State

2

6

19

7.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :