Hex 3-State Non-inverting Buffer with Common Enables

Favorite

Overview

The MC74HC365A is identical in pinout to the LS365. The device inputs are compatible with standard CMOS outputs, with pullup resistors, they are compatible with LSTTL outputs. This device is a high speed hex buffer with 3 state outputs and two common active low Output Enables. When either of the enables is high, the buffer outputs are placed into high impedance states. The HC365A has noninverting outputs.

  • Desktop, White Goods, Industrial, etc
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 90 FETs or 22.5 Equivalent Gates
  • These are PbFree Devices
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC365ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

6

3-State

2

6

20

7.8

Price N/A

More Details

MC74HC365ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

6

3-State

2

6

20

7.8

$0.246

More Details

MC74HC365ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

6

3-State

2

6

20

7.8

Price N/A

More Details

MC74HC365ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

6

3-State

2

6

20

7.8

$0.162

More Details

NLV74HC365ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

6

3-State

2

6

20

7.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :