Hex 3-State Non-inverting Buffer with Common Enables

Active

Overview

The MC74HC365A is identical in pinout to the LS365. The device inputs are compatible with standard CMOS outputs, with pullup resistors, they are compatible with LSTTL outputs. This device is a high speed hex buffer with 3 state outputs and two common active low Output Enables. When either of the enables is high, the buffer outputs are placed into high impedance states. The HC365A has noninverting outputs.

  • Desktop, White Goods, Industrial, etc
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 90 FETs or 22.5 Equivalent Gates
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HC365A

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC365ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

6

3-State

2

6

20

7.8

Price N/A

More Details

MC74HC365ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

6

3-State

2

6

20

7.8

$0.246

More Details

MC74HC365ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

6

3-State

2

6

20

7.8

Price N/A

More Details

MC74HC365ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

6

3-State

2

6

20

7.8

$0.1336

More Details

MC74HC365ADTR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

6

3-State

2

6

20

7.8

$0.1336

More Details

NLV74HC365ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

6

3-State

2

6

20

7.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.