8-Input Multiplexer (3-state)

Active

Overview

The MC54/74HC251 is identical in pinout to the LS251. The deviceinputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.This device selects one of the eight binary Data Inputs, as determined by the Address Inputs. The Output Enable pin must be a low level for the selected data to appear at the outputs. If Output Enable is high, both the Y and the Y outputs are in the high impedance state. This 3 state feature allows the HC251 to be used in bus oriented systems. The HC251 is similar in function to the HC251 which does not have 3 state outputs.

  • Desktop
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HC251A

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC251ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

1

2

6

48

null

$0.2048

More Details

MC74HC251ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

1

2

6

48

null

$0.1667

More Details

MC74HC251ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

1

2

6

48

null

$0.2852

More Details

MC74HC251ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

1

2

6

48

null

$0.1753

More Details

NLV74HC251ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

1

2

6

48

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.