Octal 3-State Non-Inverting Buffer/Line Driver/Line Receiver

Favorite

Overview

High-Performance Silicon-Gate CMOS

The MC74HC244A is identical in pinout to the LS244. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

This octal noninverting buffer/line driver/line receiver is designed to be used with 3-state memory address drivers, clock drivers, and other bus-oriented systems. The device has noninverting outputs and two active-low output enables.

The HC244A is similar in function to the HC240A and HC241A.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Output Drive Capability: 15 LSTTL Loads
  • Operating Voltage Range: 2 to 6 V
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 136 FETs or 34 Equivalent Gates
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC244ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

N

8

3-State

2

6

22

6

$0.3204

More Details

MC74HC244ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

3-State

2

6

22

6

$0.2501

More Details

MC74HC244ADTR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

F

8

3-State

2

6

22

6

$0.2501

More Details

MC74HC244ADWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

8

3-State

2

6

22

6

$0.32

More Details

MC74HC244ADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

8

3-State

2

6

22

6

$0.32

More Details

MC74HC244ADWR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

F

8

3-State

2

6

22

6

$0.32

More Details

Show More

1-25 of 25

Products per page

Jump to :