Single 2-Input NOR Gate

Favorite

Overview

The MC74HC1G02 is a high speed CMOS 2 input NOR gate fabricated with silicon gate CMOS technology.<-bR>The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output.
< bR> The MC74HC1G02 output drive current is 1/2 compared to the MC74HC series.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • High Speed: tPD = 7ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1mA (Max) at TA = 25°C
  • High Noise Immunity
  • Balanced Propagation Delays (tpLH = tpHL)
  • Symmetrical Output Impedance (IOH = IOL = 2mA)
  • Chip Complexity: FET = <100
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC1G02DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

NOR

1

2

6

20

2

$0.0364

More Details

MC74HC1G02DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

NOR

1

2

6

20

2

$0.0323

More Details

MC74HC1G02DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

NOR

1

2

6

20

2

$0.0323

More Details

Show More

1-25 of 25

Products per page

Jump to :