8-Bit Serial-Input/Parallel-Output Shift Register

Favorite

Overview

High-Performance Silicon-Gate CMOS

The MC74HC164A is identical in pinout to the LS164. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

The MC74HC164A is an 8-bit, serial-input to parallel-output shift register. Two serial data inputs, A1 and A2, are provided so that one input may be used as a data enable. Data is entered on each rising edge of the clock. The active-low asynchronous Reset overrides the Clock and Serial Data inputs.

  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 244 FETs or 61 Equivalent Gates
  • Pb-Free Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC164ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Shift Register

1

2

6

32

4

$0.156

More Details

MC74HC164ADR2G-Q

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

F

Shift Register

1

2

6

32

4

$0.156

More Details

MC74HC164ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Shift Register

1

2

6

32

4

$0.1769

More Details

MC74HC164ADTR2G-Q

Loading...

Active, New

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

F

Shift Register

1

2

6

32

4

$0.1769

More Details

Show More

1-25 of 25

Products per page

Jump to :