Data Selector/Multiplexer (Mux), 2-Input Q

Favorite

Overview

High-Performance Silicon-Gate CMOS

The MC74HC157A is identical in pinout to the LS157. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

This device routes 2 nibbles (A or B) to a single port (Y) as determined by the Select input. The data is presented at the outputs in noninverted form. A high level on the Output Enable input sets all four Y outputs to a low level.

  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 82 FETs or 20.5 Equivalent Gates
  • Pb-Free Packages are Available*
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC157ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

4

2

6

21

6

$0.198

More Details

MC74HC157ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

2

6

21

6

$0.198

More Details

MC74HC157ADR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

F

4

2

6

21

6

$0.198

More Details

MC74HC157ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

4

2

6

21

6

$0.1757

More Details

MC74HC157ADTR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

F

4

2

6

21

6

$0.1757

More Details

Show More

1-25 of 25

Products per page

Jump to :