Dual 4-Input Data Selector/Multiplexer High-Performance Silicon-Gate CMOS

Favorite

Overview

The MC74HC153 is identical in pinout to the LS153. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.The Address Inputs select one of four Data Inputs from each multiplexer. Each multiplexer has an active low Strobe control and anoninverting output.The HC153 is similar in function to the HC253, which has 3state outputs.

  • Desktop,
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC153ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

2

2

6

36

null

$0.1968

More Details

MC74HC153ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

2

2

6

36

null

$0.1968

More Details

MC74HC153ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

2

2

6

36

null

Price N/A

More Details

MC74HC153ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

2

2

6

36

null

$0.1677

More Details

Show More

1-25 of 25

Products per page

Jump to :