8-Input Multiplexer

Favorite

Overview

The MC74HC151 is identical in pinout to the LS151. The device inputs are compatible with standard CMOS outputs with pullup resistors, they are compatible with LSTTL outputs. This device selects one of the eight binary Data Inputs, as determined by the Address Inputs. The Strobe pin must be at a low level for the selected data to appear at the outputs. If Strobe is high, the Y output is forced to a low level and the Y bar output is forced to a high level. The HC151 is similar in function to the HC251 which has 3-state outputs.

  • Desktop, Industrial
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC151ADG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

2

6

43

5.2

Price N/A

More Details

MC74HC151ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

2

6

43

5.2

$0.1879

More Details

MC74HC151ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

1

2

6

43

5.2

$0.2585

More Details

MC74HC151ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

2

6

43

5.2

$0.1669

More Details

NLV74HC151ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

2

6

43

5.2

Price N/A

More Details

NLV74HC151ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

2

6

43

5.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :