Dual JK Flip-Flop with Set and Reset

Favorite

Overview

High Performance Silicon Gate CMOS The MC74HC112A is identical in pinout to the LS112. The device inputs are compatible with standard CMOS outputs, with pullup resistors, they are compatible with LSTTL outputs. Each flip flop is negative edge clocked and has active low asynchronous Set and Reset inputs. The HC112A is identical in function to the HC76, but has a different pinout.

  • Desktop, White Goods, etc.
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 A
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Similar in Function to the LS112 Except When Set and Reset are Low Simultaneously
  • Chip Complexity: 100 FETs or 25 Equivalent Gates
  • PbFree Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC112ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

JK-Type

2

2

6

21

5.2

Price N/A

More Details

MC74HC112ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

JK-Type

2

2

6

21

5.2

$0.1887

More Details

MC74HC112ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

JK-Type

2

2

6

21

5.2

$0.2691

More Details

MC74HC112ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

JK-Type

2

2

6

21

5.2

$0.1761

More Details

Show More

1-25 of 25

Products per page

Jump to :