Triple 3-Input NAND Gate

Favorite

Overview

The MC74HC10A is identical in pinout to the LS10. The device inputs are compatible with Standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With the Requirements Defined JEDEC Standard No. 7 A
  • Chip Complexity: 36 FETs or 9 Equivalent Gates
  • PbFree Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC10ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

NAND

3

2

6

null

4

Price N/A

More Details

MC74HC10ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

3

2

6

null

4

$0.2044

More Details

MC74HC10ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

NAND

3

2

6

null

4

Price N/A

More Details

MC74HC10ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

3

2

6

null

4

$0.2279

More Details

Show More

1-25 of 25

Products per page

Jump to :