Hex Inverter with Open Drain Outputs

Favorite

Overview

The MC74HC05A contains six inverters with open drain outputs. The MC74HC05A is identical to the MC74HC04A, except for the open drain outputs. The outputs can be connected to other open drain outputs to implement active LOW wired OR or active High wired AND logic functions. The open drain outputs require pull up resistors to perform correctly.

  • White Goods
  • Output Drive Capability: 10 LSTTL Loads with Suitable Pullup
    Resistor
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • High Noise Immunity Characteristic of CMOS Devices
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1 µA
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 36 FETs or 9 Equivalent Gates
  • These are PbFree Devices
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC05ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Inverter

6

2

6

null

4

$0.2181

More Details

MC74HC05ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Inverter

6

2

6

null

4

$0.1709

More Details

MC74HC05ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

Inverter

6

2

6

null

4

$0.2541

More Details

MC74HC05ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Inverter

6

2

6

null

4

$0.1891

More Details

NLV74HC05ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Inverter

6

2

6

null

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :