Quad 2-Input NAND Gate with Open Drain Outputs

Favorite

Overview

High-Performance Silicon-Gate CMOS

The MC74HC03A is identical in pinout to the LS03. The device inputs are compatible with Standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

The HC03A NAND gate has, as its outputs, a high-performance MOS N-Channel transistor. This NAND gate can, therefore, with a suitable pullup resistor, be used in wired-AND applications. Having the output characteristic curves given in this data sheet, this device can be used as an LED driver or in any other application that only requires a sinking current.

  • Output Drive Capability: 10 LSTTL Loads With Suitable Pullup Resistor
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • High Noise Immunity Characteristic of CMOS Devices
  • Operating Voltage Range: 2 to 6V
  • Low Input Current: 1mA
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 28 FETs or 7 Equivalent Gates
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC03ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

NAND

4

2

6

null

null

$0.2197

More Details

MC74HC03ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

2

6

null

null

$0.1673

More Details

MC74HC03ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

4

2

6

null

null

$0.2283

More Details

NLV74HC03ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1

N

NAND

4

2

6

24

null

Price N/A

More Details

NLV74HC03ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

2

6

24

null

Price N/A

More Details

NLV74HC03ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

4

2

6

24

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :