Octal Bus Transceiver/Register with 3-State Outputs (Non-inverting)

Favorite

Overview

The MC74AC646/74ACT646 consist of registered bus transceiver circuits, with outputs, D-type flip-flops and control circuitry providing multiplexed transmission of data directly from the input bus or from the internal storage registers. Data on the A or B bus will be loaded into the respective registers on the LOW-to-HIGH transition of the appropriate clock pin (CAB or CBA). The four fundamental data handling functions available are illustrated in the following figures.

  • Independent Registers for A and B Buses
  • Multiplexed Real-Time and Stored Data Transfers
  • Choice of True and Inverting Data Paths
  • 3-State Outputs
  • 300 mil Slim Dual In-Line Package
  • Outputs Source/Sink 24 mA
  • ACT646 Has TTL Compatible Inputs
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT646DWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC−24 WB

3

260

TUBE

30

N

8

3-State

4.5

5.5

14.5

24

Price N/A

More Details

MC74ACT646DWR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC−24 WB

3

260

REEL

1000

N

8

3-State

4.5

5.5

14.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :