Octal D Flip-Flop with 3-State Outputs

Active

Overview

The MC74AC574/74ACT574 is a high-speed, low power octal flip-flop with a buffered common Clock (CP) and a buffered common Output Enable (OE). The information presented to the D inputs is stored in the flip-flops on the LOW-to-HIGH Clock (CP) transition.

The MC74AC574/74ACT574 is functionally identical to the MC74AC374/ 74ACT374 except for the pinouts.

  • Inputs and Outputs on Opposite Sides of Package Allowing Easy Interface with Microprocessors
  • Useful as Input or Output Port for Microprocessors
  • Functionally Identical to MC74AC374/74ACT374
  • 3-State Outputs for Bus-Oriented Applications
  • Outputs Source/Sink 24 mA
  • ACT574 Has TTL Compatible Inputs
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74ACT574

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT574DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

4.5

5.5

11

24

$0.2747

More Details

MC74ACT574DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

D-Type

8

4.5

5.5

11

24

$0.4659

More Details

MC74ACT574DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

D-Type

8

4.5

5.5

11

24

$0.4473

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.