Octal Buffer/Line Driver with 3-State Outputs

Active

Overview

The MC74AC540/74ACT540 and MC74AC541/74ACT541 are octal buffer/line drivers designed to be employed as memory and address drivers, clock drivers and bus oriented transmitter/receivers. The MC74AC541/74ACT541 is a noninverting option of the MC74AC540/74ACT540.

These devices are similar in function to the MC74AC240/74ACT240 and MC74AC244/74ACT244 while providing flow-through architecture (inputs on opposite side from outputs). This pinout arrangement makes these devices especially useful as output ports for microprocessors, allowing ease of layout and greater PC board density.

  • 3-State Outputs
  • Inputs and Outputs Opposite Side of Package, Allowing Easier Interface to Microprocessors
  • Outputs Source/Sink 24 mA
  • MC74AC540/74ACT540 Provides Inverted Outputs
  • MC74AC541/74ACT541 Provides Noninverted Outputs
  • ACT540 and ACT541 Have TTL Compatible Inputs MC74AC540/74ACT540 MC74AC541/74ACT541 FACT DATA 5-1
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74ACT540

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT540DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

8

24

$0.3475

More Details

MC74ACT540DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

4.5

5.5

8

24

$0.4493

More Details

MC74ACT540DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

8

24

$0.4493

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.