Octal D Flip-Flop with Clock Enable

Favorite

Overview

The MC74AC377/74ACT377 has eight edge-triggered, D-type flip-flops with individual D inputs and Q outputs. The common buffered Clock (CP) input loads all flip-flops simultaneously, when the Clock Enable (CE) is LOW.

The register is fully edge-triggered. The state of each D input, one setup time before the LOW-to-HIGH clock transition, is transferred to the corresponding flipflop's Q output. The CE input must be stable only one setup time prior to the LOW-to-HIGH clock transition for predictable operation.

  • Ideal for Addressable Register Applications
  • Clock Enable for Address and Data Synchronization Applications
  • Eight Edge-Triggered D Flip-Flops
  • Buffered Common Clock
  • Outputs Source/Sink 24 mA
  • See MC74AC273 for Master Reset Version
  • See MC74AC373 for Transparent Latch Version
  • See MC74AC374 for 3-State Version
  • ACT377 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT377DWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

D-Type

8

4.5

5.5

10

24

Price N/A

More Details

MC74ACT377DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

D-Type

8

4.5

5.5

10

24

$0.4067

More Details

Show More

1-25 of 25

Products per page

Jump to :