Octal Transparent Latch with 3-State Outputs

Favorite

Overview

The MC74AC373/74ACT373 consists of eight latches with 3-state outputs for bus organized system applications. The flip-flops appear transparent to the data when Latch Enable (LE) is HIGH. When LE is LOW, the data that meets the setup time is latched. Data appears on the bus when the Output Enable (OE) is LOW. When OE is HIGH, the bus output is in the high impedance state.

  • Eight Latches in a Single Package
  • 3-State Outputs for Bus Interfacing
  • Outputs Source/Sink 24 mA
  • ACT373 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT373DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

Latch

8

4.5

5.5

10

24

$0.3527

More Details

MC74ACT373DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

Latch

8

4.5

5.5

10

24

$0.4631

More Details

MC74ACT373DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

Latch

8

4.5

5.5

10

24

$0.4444

More Details

Show More

1-25 of 25

Products per page

Jump to :