Octal Buffer/Line Driver, 3-State

Favorite

Overview

The MC74AC240/74ACT240 is an octal buffer and line driver designed to be employed as a memory address driver, clock driver and bus oriented transmitter or receiver which provides improved PC board density.

  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • Outputs Source/Sink 24 mA
  • ACT240 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT240DTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

3-State

4.5

5.5

8.5

24

Price N/A

More Details

MC74ACT240DWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

8

3-State

4.5

5.5

8.5

24

Price N/A

More Details

MC74ACT240DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

8

3-State

4.5

5.5

8.5

24

$0.4497

More Details

Show More

1-25 of 25

Products per page

Jump to :